2

GN 40 Leveling feet Type A0 without rubber underlay, Version SK with locknut, external hexagon at the bottom

Manufacturer GANTER
Description GN 40 Leveling feet Type A0 without rubber underlay, Version SK with locknut, external hexagon at the bottom
Part number GN 40-40-M8-40-A0-SK
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) h3 (mm) A/F1 (mm) Material
1 GN 40-40-M8-XX-A0-SK 40 M8 2 11 17 steel
2 GN 40-40-M10-XX-A0-SK 40 M10 2 11 17 steel
3 GN 40-40-M12-XX-A0-SK 40 M12 2 11 17 steel
4 GN 40-50-M8-XX-A0-SK 50 M8 2.5 11 17 steel
5 GN 40-50-M10-XX-A0-SK 50 M10 2.5 11 17 steel
6 GN 40-50-M12-XX-A0-SK 50 M12 2.5 11 17 steel
7 GN 40-60-M8-XX-A0-SK 60 M8 2.5 11 17 steel
8 GN 40-60-M10-XX-A0-SK 60 M10 2.5 11 17 steel
9 GN 40-60-M12-XX-A0-SK 60 M12 2.5 11 17 steel
10 GN 40-80-M8-XX-A0-SK 80 M8 3 12 17 steel
11 GN 40-80-M10-XX-A0-SK 80 M10 3 12 17 steel
12 GN 40-80-M12-XX-A0-SK 80 M12 3 12 17 steel
Part number
d1 (mm)
d2
h1 (mm)
h3 (mm)
A/F1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG