1

GN 374 Flat spring

Manufacturer GANTER
Description GN 374 Flat spring
Part number GN 374-0,3-10
Note el@ss 6.0: 23-08-05-90
Product selection
Selector Part number s (mm) b (mm) l3 (mm) Material
1 GN 374-0,3-10 0.3 10 21 steel
2 GN 374-0,4-10 0.4 10 29 steel
3 GN 374-0,6-10 0.6 10 45 steel
4 GN 374-0,8-10 0.8 10 60 steel
Part number
s (mm)
b (mm)
l3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG