1

GN 369 Cranks

Manufacturer GANTER
Description GN 369 Cranks
Part number GN 369-63-B10-A
Product selection
Selector Part number Type l (mm) d1 H9 d2 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) t (mm) Ø Handle (mm) for screw DIN912 Material
1 GN 369-63-B10-A without slot 63 B10 18 28 18 74 40 18 18 M5 steel
2 GN 369-63-B10-N with slot 63 B10 18 28 18 74 40 18 18 M5 steel
3 GN 369-80-B10-A without slot 80 B10 18 28 18 74 40 18 18 M5 steel
4 GN 369-80-B10-N with slot 80 B10 18 28 18 74 40 18 18 M5 steel
5 GN 369-100-B12-A without slot 100 B12 20 30 20 88 50 20 21 M6 steel
6 GN 369-100-B12-N with slot 100 B12 20 30 20 88 50 20 21 M6 steel
7 GN 369-125-B12-A without slot 125 B12 20 30 20 88 50 20 21 M6 steel
8 GN 369-125-B12-N with slot 125 B12 20 30 20 88 50 20 21 M6 steel
Part number
Type
l (mm)
d1 H9
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
t (mm)
Ø Handle (mm)
for screw DIN912
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG