1

GN 3663 Torque limiting knob screws

Manufacturer GANTER
Description GN 3663 Torque limiting knob screws
Part number GN 3663-27-M4-12-0.7
Note el@ss 6.0: 23-11-07-08, 23-03-17-90
Product selection
Selector Part number d1 (mm) d4 d5 (mm) d6 (mm) h1 (mm) h2 (mm) Material
1 GN 3663-27-M4-XX-Y 27 M4 10 19 35 9.5 aluminum / steel
2 GN 3663-27-M5-XX-Y 27 M5 10 19 35 9.5 aluminum / steel
3 GN 3663-34-M5-XX-Y 34 M5 10 21 37.5 9.5 aluminum / steel
4 GN 3663-34-M6-XX-Y 34 M6 10 21 37.5 9.5 aluminum / steel
5 GN 3663-42-M8-XX-Y 42 M8 13.5 27 43.5 11.5 aluminum / steel
6 GN 3663-42-M10-XX-Y 42 M10 13.5 27 43.5 11.5 aluminum / steel
7 GN 3663-52-M10-XX-Y 52 M10 19 32 54 15.5 aluminum / steel
8 GN 3663-52-M12-XX-Y 52 M12 19 32 54 15.5 aluminum / steel
9 GN 3663-62-M10-XX-Y 62 M10 19 33 54 15.5 aluminum / steel
10 GN 3663-62-M12-XX-Y 62 M12 19 33 54 15.5 aluminum / steel
Part number
d1 (mm)
d4
d5 (mm)
d6 (mm)
h1 (mm)
h2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG