1

GN 351 Rubber buffers Type EE with 2 internal threads

Manufacturer GANTER
Description GN 351 Rubber buffers Type EE with 2 internal threads
Part number GN 351-8-8-M3-EE-40
Note el@ss 6.0: 23-18-90
Product selection
Selector Part number d1 (mm) h (mm) d2 s (mm) t (mm) Material
1 GN 351-8-8-M3-EE-XX 8 8 M3 1 3 rubber+steel
28 GN 351-8-13-M3-EE-XX 8 13 M3 1 3 rubber+steel
2 GN 351-10-10-M4-EE-XX 10 10 M4 1.2 4 rubber+steel
3 GN 351-10-15-M4-EE-XX 10 15 M4 1.2 4 rubber+steel
29 GN 351-10-20-M4-EE-XX 10 20 M4 1.2 4 rubber+steel
4 GN 351-15-10-M4-EE-XX 15 10 M4 1.4 4 rubber+steel
5 GN 351-15-15-M4-EE-XX 15 15 M4 1.4 4 rubber+steel
6 GN 351-15-20-M4-EE-XX 15 20 M4 1.4 4 rubber+steel
7 GN 351-20-15-M6-EE-XX 20 15 M6 2 6 rubber+steel
8 GN 351-20-20-M6-EE-XX 20 20 M6 2 6 rubber+steel
9 GN 351-20-25-M6-EE-XX 20 25 M6 2 6 rubber+steel
10 GN 351-25-20-M6-EE-XX 25 20 M6 2 6 rubber+steel
11 GN 351-25-25-M6-EE-XX 25 25 M6 2 6 rubber+steel
12 GN 351-25-30-M6-EE-XX 25 30 M6 2 6 rubber+steel
30 GN 351-30-20-M8-EE-XX 30 20 M8 2 8 rubber+steel
13 GN 351-30-30-M8-EE-XX 30 30 M8 2 8 rubber+steel
14 GN 351-30-40-M8-EE-XX 30 40 M8 2 8 rubber+steel
31 GN 351-40-20-M8-EE-XX 40 20 M8 2 8 rubber+steel
15 GN 351-40-30-M8-EE-XX 40 30 M8 2 8 rubber+steel
16 GN 351-40-40-M8-EE-XX 40 40 M8 2 8 rubber+steel
17 GN 351-50-30-M10-EE-XX 50 30 M10 2 10 rubber+steel
18 GN 351-50-40-M10-EE-XX 50 40 M10 2 10 rubber+steel
19 GN 351-50-50-M10-EE-XX 50 50 M10 2 10 rubber+steel
20 GN 351-60-30-M10-EE-XX 60 30 M10 2 10 rubber+steel
21 GN 351-60-40-M10-EE-XX 60 40 M10 2 10 rubber+steel
32 GN 351-60-50-M10-EE-XX 60 50 M10 2 10 rubber+steel
33 GN 351-70-30-M10-EE-XX 70 30 M10 3 10 rubber+steel
22 GN 351-70-45-M10-EE-XX 70 45 M10 3 10 rubber+steel
34 GN 351-75-30-M12-EE-XX 75 30 M12 3 12 rubber+steel
23 GN 351-75-40-M12-EE-XX 75 40 M12 3 12 rubber+steel
24 GN 351-75-55-M12-EE-XX 75 55 M12 3 12 rubber+steel
25 GN 351-100-40-M16-EE-XX 100 40 M16 3 16 rubber+steel
26 GN 351-100-55-M16-EE-XX 100 55 M16 3 16 rubber+steel
27 GN 351-100-75-M16-EE-XX 100 75 M16 3 16 rubber+steel
35 GN 351-125-55-M16-EE-XX 125 55 M16 3 16 rubber+steel
36 GN 351-125-75-M16-EE-XX 125 75 M16 3 16 rubber+steel
Part number
d1 (mm)
h (mm)
d2
s (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG