1

GN 350.1 Levelling sets, short model. Type A without lock nut

Manufacturer GANTER
Description GN 350.1 Levelling sets, short model. Type A without lock nut
Part number GN 350.1-25-5.5-A-ST
Product selection
Selector Part number d1 (mm) d2 (mm) d3 h1 (mm) h2 (mm) h3 (mm) for screw C-spanner DIN 1810 Static load F1 steel (kN) Static load F2 steel (kN) Static load F1 stainless steel (kN) Static load F2 stainless steel (kN)
1 GN 350.1-25-5.5-A-XX 25 5.5 M15x1 15 19 4 M5 A25-28 40 33.4 27.1 22.4
2 GN 350.1-25-6.6-A-XX 25 6.6 M15x1 15 19 4 M6 A25-28 40 30.7 27.1 20.2
3 GN 350.1-32-6.6-A-XX 32 6.6 M20x1 18 23 5 M6 A30-32 65 55.7 43.4 36.5
4 GN 350.1-32-9-A-XX 32 9 M20x1 18 23 5 M8 A30-32 65 48 43.4 30.8
5 GN 350.1-32-11-A-XX 32 11 M20x1 18 23 5 M10 A30-32 65 37.9 43.4 23.4
6 GN 350.1-45-11-A-XX 45 11 M30x1.5 22 29 7 M10 A45-50 120 92.9 84 64
7 GN 350.1-45-13.5-A-XX 45 13.5 M30x1.5 22 29 7 M12 A45-50 120 80.4 84 54.8
8 GN 350.1-45-17.5-A-XX 45 17.5 M30x1.5 22 29 7 M16 A45-50 120 45.5 84 28.9
9 GN 350.1-58-17.5-A-XX 58 17.5 M40x1.5 28 37 9 M16 A58-62 210 136 148 92.9
10 GN 350.1-58-22-A-XX 58 22 M40x1.5 28 37 9 M20 A58-62 210 90 148 59
11 GN 350.1-58-26-A-XX 58 26 M40x1.5 28 37 9 M24 A58-62 210 37 148 20.3
12 GN 350.1-70-22-A-XX 70 22 M50x1.5 33 43 10 M20 A68-75 330 210 225 136
13 GN 350.1-70-26-A-XX 70 26 M50x1.5 33 43 10 M24 A68-75 330 157 225 97.3
14 GN 350.1-70-33-A-XX 70 33 M50x1.5 33 43 10 M30 A68-75 330 53 225 20.6
15 GN 350.1-80-26-A-XX 80 26 M60x2 38 50 12 M24 A80-90 495 322 323 195.3
16 GN 350.1-80-33-A-XX 80 33 M60x2 38 50 12 M30 A80-90 495 218 323 118.6
17 GN 350.1-80-39-A-XX 80 39 M60x2 38 50 12 M36 A80-90 495 101 323 38.2
Part number
d1 (mm)
d2 (mm)
d3
h1 (mm)
h2 (mm)
h3 (mm)
for screw
C-spanner DIN 1810
Static load F1 steel (kN)
Static load F2 steel (kN)
Static load F1 stainless steel (kN)
Static load F2 stainless steel (kN)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG