1

GN 350 Levelling sets, long model, Type A without lock nut

Manufacturer GANTER
Description GN 350 Levelling sets, long model, Type A without lock nut
Part number GN 350-25-5.5-AK-ST
Product selection
Selector Part number d1 (mm) d2 (mm) h1 (mm) d3 h2 (mm) h3 (mm) for screw Static load F1 steel (kN) Static load F2 steel (kN) Static load F1 stainless steel (kN) Static load F2 stainless steel (kN) C-spanner DIN 1810
1 GN 350-25-5.5-AK-XX 25 5.5 33 M15x1 43 10 M5 40 33.4 27.1 20.2 A25-28
2 GN 350-25-6.6-AK-XX 25 6.6 33 M15x1 43 10 M6 40 30.7 27.1 20.2 A25-28
3 GN 350-32-6.6-AK-XX 32 6.6 41 M20x1 55 14 M6 65 55.7 43.4 36.5 A30-32
4 GN 350-32-9-AK-XX 32 9 41 M20x1 55 14 M8 65 48 43.4 30.8 A30-32
5 GN 350-32-11-AK-XX 32 11 41 M20x1 55 14 M10 65 37.9 43.4 23.4 A30-32
6 GN 350-45-11-AK-XX 45 11 49 M30x1.5 67 18 M10 120 92.9 84 64 A45-50
7 GN 350-45-13.5-AK-XX 45 13.5 49 M30x1.5 67 18 M12 120 80.4 84 54.8 A45-50
8 GN 350-45-17.5-AK-XX 45 17.5 49 M30x1.5 67 18 M16 120 45.5 84 28.9 A45-50
9 GN 350-58-17.5-AK-XX 58 17.5 63 M40x1.5 86 23 M16 210 136 148 92.9 A58-62
10 GN 350-58-22-AK-XX 58 22 63 M40x1.5 86 23 M20 210 90 148 59 A58-62
11 GN 350-58-26-AK-XX 58 26 63 M40x1.5 86 23 M24 210 37 148 20.3 A58-62
12 GN 350-70-22-AK-XX 70 22 77 M50x1.5 106 29 M20 330 210 225 136 A68-75
13 GN 350-70-26-AK-XX 70 26 77 M50x1.5 106 29 M24 330 157 225 97.3 A68-75
14 GN 350-70-33-AK-XX 70 33 77 M50x1.5 106 29 M30 330 53 225 20.6 A68-75
15 GN 350-80-26-AK-XX 80 26 87 M60x2 126 39 M24 495 322 323 195.3 A80-90
16 GN 350-80-33-AK-XX 80 33 87 M60x2 126 39 M30 495 218 323 118.6 A80-90
17 GN 350-80-39-AK-XX 80 39 87 M60x2 126 39 M36 495 101 323 38.2 A80-90
Part number
d1 (mm)
d2 (mm)
h1 (mm)
d3
h2 (mm)
h3 (mm)
for screw
Static load F1 steel (kN)
Static load F2 steel (kN)
Static load F1 stainless steel (kN)
Static load F2 stainless steel (kN)
C-spanner DIN 1810
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG