1

GN 345.5 Levelling feet, Foot plastic / Threaded stud Stainless steel with two fixing holes, Type BG, with nut, with rubber underlay

Manufacturer GANTER
Description GN 345.5 Levelling feet, Foot plastic / Threaded stud Stainless steel with two fixing holes, Type BG, with nut, with rubber underlay
Part number GN 345.5-80-M8-43-BG
Note el@ss: 23-11-90-90
Omniclass number 23.21.33.11
Product selection
Selector Part number d1 (mm) d2 l2 (mm) l3 (mm) l4 (mm) d3 (mm) k (mm) sw (mm) Ball-Ø (mm) Static Load (kN) Material
1 GN 345.5-80-M8-XX-BG 80 M8 33 23 24 8.5 54 14 14 16 stainless steel
2 GN 345.5-80-M10-XX-BG 80 M10 33 23 24 8.5 54 14 14 16 stainless steel
3 GN 345.5-80-M12-XX-BG 80 M12 33 23 24 8.5 54 14 14 16 stainless steel
4 GN 345.5-80-M16-XX-BG 80 M16 33 23 24 8.5 54 16 14 16 stainless steel
5 GN 345.5-80-M16-XX-BG 80 M16 43 23 24 8.5 54 24 24 18 stainless steel
6 GN 345.5-80-M20-XX-BG 80 M20 43 23 24 8.5 54 24 24 18 stainless steel
7 GN 345.5-80-M24-XX-BG 80 M24 43 23 24 8.5 54 24 24 18 stainless steel
8 GN 345.5-100-M8-XX-BG 100 M8 33 23 24 12.5 70 14 14 18 stainless steel
9 GN 345.5-100-M10-XX-BG 100 M10 33 23 24 12.5 70 14 14 18 stainless steel
10 GN 345.5-100-M12-XX-BG 100 M12 33 23 24 12.5 70 14 14 18 stainless steel
11 GN 345.5-100-M16-XX-BG 100 M16 33 23 24 12.5 70 16 14 18 stainless steel
12 GN 345.5-100-M16-XX-BG 100 M16 43 23 24 12.5 70 24 24 25 stainless steel
13 GN 345.5-100-M20-XX-BG 100 M20 43 23 24 12.5 70 24 24 25 stainless steel
14 GN 345.5-100-M24-XX-BG 100 M24 43 23 24 12.5 70 24 24 25 stainless steel
15 GN 345.5-125-M16-XX-BG 125 M16 67 23 46 12.5 95 24 24 28 stainless steel
16 GN 345.5-125-M20-XX-BG 125 M20 67 23 46 12.5 95 24 24 28 stainless steel
17 GN 345.5-125-M24-XX-BG 125 M24 67 23 46 12.5 95 24 24 28 stainless steel
Part number
d1 (mm)
d2
l2 (mm)
l3 (mm)
l4 (mm)
d3 (mm)
k (mm)
sw (mm)
Ball-Ø (mm)
Static Load (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG