1

GN 344.5 Levelling feet, Foot plastic / Threaded stud Stainless steel, Type AG, without nut, with rubber underlay

Manufacturer GANTER
Description GN 344.5 Levelling feet, Foot plastic / Threaded stud Stainless steel, Type AG, without nut, with rubber underlay
Part number GN 344.5-60-M8-43-AG
Omniclass number 23.21.33.11
Product selection
Selector Part number d1 (mm) d2 l2 (mm) l3 (mm) A/F (mm) Ball-Ø (mm) Static Load (kN) Material
1 GN 344.5-60-M8-XX-AG 60 M8 33 24 14 14 14 stainless steel
2 GN 344.5-60-M10-XX-AG 60 M10 33 24 14 14 14 stainless steel
3 GN 344.5-60-M12-XX-AG 60 M12 33 24 14 14 14 stainless steel
4 GN 344.5-60-M16-XX-AG 60 M16 33 24 16 14 14 stainless steel
5 GN 344.5-60-M16-XX-AG 60 M16 43 24 24 24 18 stainless steel
6 GN 344.5-60-M20-XX-AG 60 M20 43 24 24 24 18 stainless steel
7 GN 344.5-60-M24-XX-AG 60 M24 43 24 24 24 18 stainless steel
8 GN 344.5-80-M8-XX-AG 80 M8 33 24 14 14 14 stainless steel
9 GN 344.5-80-M10-XX-AG 80 M10 33 24 14 14 16 stainless steel
10 GN 344.5-80-M12-XX-AG 80 M12 33 24 14 14 16 stainless steel
11 GN 344.5-80-M16-XX-AG 80 M16 33 24 16 14 16 stainless steel
12 GN 344.5-80-M16-XX-AG 80 M16 43 24 24 24 18 stainless steel
13 GN 344.5-80-M20-XX-AG 80 M20 43 24 24 24 18 stainless steel
14 GN 344.5-80-M24-XX-AG 80 M24 43 24 24 24 18 stainless steel
15 GN 344.5-100-M8-XX-AG 100 M8 33 24 14 14 18 stainless steel
16 GN 344.5-100-M10-XX-AG 100 M10 33 24 14 14 18 stainless steel
17 GN 344.5-100-M12-XX-AG 100 M12 33 24 14 14 18 stainless steel
18 GN 344.5-100-M16-XX-AG 100 M16 33 24 16 14 18 stainless steel
19 GN 344.5-100-M16-XX-AG 100 M16 43 24 24 24 25 stainless steel
20 GN 344.5-100-M20-XX-AG 100 M20 43 24 24 24 25 stainless steel
21 GN 344.5-100-M24-XX-AG 100 M24 43 24 24 24 25 stainless steel
22 GN 344.5-125-M16-XX-AG 125 M16 67 46 24 24 28 stainless steel
23 GN 344.5-125-M20-XX-AG 125 M20 67 46 24 24 28 stainless steel
24 GN 344.5-125-M24-XX-AG 125 M24 67 46 24 24 28 stainless steel
Part number
d1 (mm)
d2
l2 (mm)
l3 (mm)
A/F (mm)
Ball-Ø (mm)
Static Load (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG