1

GN 343.6 St. Steel Levelling feet, Threaded stud, Type KS with plastic cap, gliding

Manufacturer GANTER
Description GN 343.6 St. Steel Levelling feet, Threaded stud, Type KS with plastic cap, gliding
Part number GN 343.6-25-M8-40-KS
Note el@ss 6.0: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 l3 (mm) l5 (mm) A/F (mm) Static load (kN) Material
1 GN 343.6-25-M8-XX-KS 25 M8 20.5 5.5 12 7 stainless steel
2 GN 343.6-32-M8-XX-KS 32 M8 24.5 6.5 12 7 stainless steel
3 GN 343.6-32-M10-XX-KS 32 M10 24.5 6.5 15 11 stainless steel
4 GN 343.6-40-M10-XX-KS 40 M10 27.5 7.5 15 11 stainless steel
5 GN 343.6-40-M12-XX-KS 40 M12 27.5 7.5 17 16 stainless steel
6 GN 343.6-50-M10-XX-KS 50 M10 29.5 8.5 15 11 stainless steel
7 GN 343.6-50-M12-XX-KS 50 M12 29.5 8.5 17 16 stainless steel
8 GN 343.6-60-M12-XX-KS 60 M12 37.5 10 17 16 stainless steel
9 GN 343.6-60-M16-XX-KS 60 M16 37.5 10 24 30 stainless steel
10 GN 343.6-60-M20-XX-KS 60 M20 37.5 10 24 45 stainless steel
11 GN 343.6-60-M24-XX-KS 60 M24 37.5 10 24 45 stainless steel
Part number
d1 (mm)
d2
l3 (mm)
l5 (mm)
A/F (mm)
Static load (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG