1

GN 343.5 St. Steel Levelling feet, Internal thread, Type KRE with plastic cap, non-gliding, electrically conductive (antistatic)

Manufacturer GANTER
Description GN 343.5 St. Steel Levelling feet, Internal thread, Type KRE with plastic cap, non-gliding, electrically conductive (antistatic)
Part number GN 343.5-25-M6-KRE
Note el@ss 6.0: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 l3 (mm) l5 (mm) A/F (mm) t (mm) Material
1 GN 343.5-25-M6-KRE 25 M6 20.5 5.5 12 9 stainless steel
2 GN 343.5-25-M8-KRE 25 M8 20.5 5.5 12 9 stainless steel
3 GN 343.5-32-M8-KRE 32 M8 24.5 6.5 12 9 stainless steel
4 GN 343.5-32-M10-KRE 32 M10 24.5 6.5 15 10.5 stainless steel
5 GN 343.5-40-M10-KRE 40 M10 27.5 7.5 15 10.5 stainless steel
6 GN 343.5-40-M12-KRE 40 M12 27.5 7.5 17 11.5 stainless steel
7 GN 343.5-50-M10-KRE 50 M10 29.5 8.5 15 10.5 stainless steel
8 GN 343.5-50-M12-KRE 50 M12 29.5 8.5 17 11.5 stainless steel
9 GN 343.5-60-M12-KRE 60 M12 37.5 10 17 11.5 stainless steel
10 GN 343.5-60-M16-KRE 60 M16 37.5 10 24 16 stainless steel
Part number
d1 (mm)
d2
l3 (mm)
l5 (mm)
A/F (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG