1

GN 343.2 Levelling feet, Threaded stud, Type KRE with plastic cap, non-gliding, electrically conductive (antistatic)

Manufacturer GANTER
Description GN 343.2 Levelling feet, Threaded stud, Type KRE with plastic cap, non-gliding, electrically conductive (antistatic)
Part number GN 343.2-25-M8-40-KRE
Note el@ss 6.0: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 l3 (mm) l5 (mm) A/F (mm) Static load (kN) Material
1 GN 343.2-25-M8-XX-KRE 25 M8 20.5 5.5 12 14 steel
2 GN 343.2-32-M8-XX-KRE 32 M8 24.5 6.5 12 14 steel
3 GN 343.2-32-M10-XX-KRE 32 M10 24.5 6.5 15 23 steel
4 GN 343.2-40-M10-XX-KRE 40 M10 27.5 7.5 15 23 steel
5 GN 343.2-40-M12-XX-KRE 40 M12 27.5 7.5 17 33 steel
6 GN 343.2-50-M10-XX-KRE 50 M10 29.5 8.5 15 23 steel
7 GN 343.2-50-M12-XX-KRE 50 M12 29.5 8.5 17 33 steel
8 GN 343.2-60-M12-XX-KRE 60 M12 37.5 10 17 33 steel
9 GN 343.2-60-M16-XX-KRE 60 M16 37.5 10 24 62 steel
10 GN 343.2-60-M20-XX-KRE 60 M20 37.5 10 24 95 steel
11 GN 343.2-60-M24-XX-KRE 60 M24 37.5 10 24 95 steel
Part number
d1 (mm)
d2
l3 (mm)
l5 (mm)
A/F (mm)
Static load (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG