1

GN 340.6 Stainless Steel-Levelling feet Form BG with nut

Manufacturer GANTER
Description GN 340.6 Stainless Steel-Levelling feet Form BG with nut
Part number GN 340.6-50-M8-40-BG
Note el@ss 6.0: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) l7 (mm) sw1 (mm) sw2 (mm) sw3 (mm) Static load (kN) Material
1 GN 340.6-50-M8-XX-BG 50 M8 13 18 7 26 45 25 17 8 stainless steel
2 GN 340.6-50-M10-XX-BG 50 M10 13 18 7 26 45 25 17 14 stainless steel
3 GN 340.6-50-M12-XX-BG 50 M12 13 18 7 26 45 25 17 20 stainless steel
4 GN 340.6-50-M16-XX-BG 50 M16 13 32 18 7 45 25 8 12 28 stainless steel
5 GN 340.6-60-M8-XX-BG 60 M8 13 19 7 27 50 25 17 8 stainless steel
6 GN 340.6-60-M10-XX-BG 60 M10 13 19 7 27 50 25 17 14 stainless steel
7 GN 340.6-60-M12-XX-BG 60 M12 13 19 7 27 50 25 17 20 stainless steel
8 GN 340.6-60-M16-XX-BG 60 M16 13 33 19 7 50 25 8 12 28 stainless steel
9 GN 340.6-80-M8-XX-BG 80 M8 15 20 7 28 70 30 17 8 stainless steel
10 GN 340.6-80-M10-XX-BG 80 M10 15 20 7 28 70 30 17 14 stainless steel
11 GN 340.6-80-M12-XX-BG 80 M12 15 20 7 28 70 30 17 20 stainless steel
12 GN 340.6-80-M16-XX-BG 80 M16 15 34 20 7 70 30 8 12 19 stainless steel
13 GN 340.6-80-M20-XX-BG 80 M20 15 34 20 7 70 30 10 15 19 stainless steel
14 GN 340.6-80-M24-XX-BG 80 M24 15 34 20 7 70 30 12 19 19 stainless steel
15 GN 340.6-100-M8-XX-BG 100 M8 15 21 7 29 80 30 17 8 stainless steel
16 GN 340.6-100-M10-XX-BG 100 M10 15 21 7 29 80 30 17 14 stainless steel
17 GN 340.6-100-M12-XX-BG 100 M12 15 21 7 29 80 30 17 17 stainless steel
18 GN 340.6-100-M16-XX-BG 100 M16 15 35 21 7 80 30 8 12 17 stainless steel
19 GN 340.6-100-M20-XX-BG 100 M20 15 35 21 7 80 30 10 15 17 stainless steel
20 GN 340.6-100-M24-XX-BG 100 M24 15 35 21 7 80 30 12 19 17 stainless steel
Part number
d1 (mm)
d2
d3 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
sw1 (mm)
sw2 (mm)
sw3 (mm)
Static load (kN)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG