1

GN 335 Oval tubular handles, Type B Mounting from the operator's side

Manufacturer GANTER
Description GN 335 Oval tubular handles, Type B Mounting from the operator's side
Part number GN 335-36-200-B-SW
Note el@ss 6.0: 23-01-01-03, 23-01-01-90
Product selection
Selector Part number b (mm) l1 ±0.5 (mm) a (mm) d h1 (mm) h2 (mm) h3 (mm) l2 (mm) l3 (mm) l4 (mm) Material
1 GN 335-36-200-B-XX 36 200 24 M8 60.5 79.5 5 222 178 38 aluminum
2 GN 335-36-250-B-XX 36 250 24 M8 60.5 79.5 5 272 228 38 aluminum
3 GN 335-36-300-B-XX 36 300 24 M8 60.5 79.5 5 322 278 38 aluminum
4 GN 335-36-350-B-XX 36 350 24 M8 60.5 79.5 5 372 328 38 aluminum
5 GN 335-36-400-B-XX 36 400 24 M8 60.5 79.5 5 422 378 38 aluminum
6 GN 335-36-500-B-XX 36 500 24 M8 60.5 79.5 5 522 478 38 aluminum
7 GN 335-36-600-B-XX 36 600 24 M8 60.5 79.5 5 622 578 38 aluminum
8 GN 335-36-800-B-XX 36 800 24 M8 60.5 79.5 5 822 778 38 aluminum
Part number
b (mm)
l1 ±0.5 (mm)
a (mm)
d
h1 (mm)
h2 (mm)
h3 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG