1

GN 328 Cabinet "U" handles, Type A mounting from the back

Manufacturer GANTER
Description GN 328 Cabinet "U" handles, Type A mounting from the back
Part number GN 328-120-A-SW
Note el@ss 6.0: 23-01-01-03
Product selection
Selector Part number l1±0,25 (mm) a (mm) b (mm) d1 h1 (mm) l2 (mm) t (mm) Material
1 GN 328-120-A-XX 120 14 22 M6 44 141.2 13 aluminum
2 GN 328-140-A-XX 140 18 28 M8 55 166.5 17 aluminum
Part number
l1±0,25 (mm)
a (mm)
b (mm)
d1
h1 (mm)
l2 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG