1

GN 324 Handwheels matt black plastic coated Type A, without handle

Manufacturer GANTER
Description GN 324 Handwheels matt black plastic coated Type A, without handle
Part number GN 324-125-B12-A
Product selection
Selector Part number d1 (mm) d2 H7 (mm) d3 (mm) b (mm) l1 (mm) l2 (mm) Ø Handle GN 798 (mm) Material
1 GN 324-125-X12-A 125 12 31 15 18 33 22 aluminum
2 GN 324-125-X14-A 125 14 31 15 18 33 22 aluminum
3 GN 324-140-X14-A 140 14 36 16.5 19 36 24 aluminum
4 GN 324-140-X16-A 140 16 36 16.5 19 36 24 aluminum
5 GN 324-160-X14-A 160 14 36 18 20 39 24 aluminum
6 GN 324-160-X16-A 160 16 36 18 20 39 24 aluminum
7 GN 324-200-X18-A 200 18 42 20.5 24 45 25 aluminum
8 GN 324-200-X20-A 200 20 42 20.5 24 45 25 aluminum
9 GN 324-250-X22-A 250 22 48 23 28 51 25 aluminum
10 GN 324-250-X26-A 250 26 48 23 28 51 25 aluminum
Part number
d1 (mm)
d2 H7 (mm)
d3 (mm)
b (mm)
l1 (mm)
l2 (mm)
Ø Handle GN 798 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG