1

GN 322.7 Handwheels K  with keyway, Tpe R with revolving safty handle

Manufacturer GANTER
Description GN 322.7 Handwheels K  with keyway, Tpe R with revolving safty handle
Part number GN322.7-125-K12-R
Note el@ss: 23-01-03-01, 23-01-03-02
Product selection
Selector Part number d1 (mm) d2 H7 (mm) d3 (mm) b (mm) c (mm) l1 (mm) l2 (mm) Ø Handle (mm) Material
1 GN322.7-125-K12-R 125 12 31 24.5 7.5 18 44 22 Aluminium
2 GN322.7-140-K14-R 140 14 36 24.5 7 19 45.5 24 Aluminium
3 GN322.7-160-K14-R 160 14 36 25 7.5 20 47 24 Aluminium
4 GN322.7-160-K16-R 160 16 36 25 7.5 20 47 24 Aluminium
5 GN322.7-200-K18-R 200 18 42 25 8.5 24 52.5 25 Aluminium
6 GN322.7-200-K20-R 200 20 42 25 8.5 24 52.5 25 Aluminium
7 GN322.7-250-K22-R 250 22 48 26.5 13 28 61 25 Aluminium
Part number
d1 (mm)
d2 H7 (mm)
d3 (mm)
b (mm)
c (mm)
l1 (mm)
l2 (mm)
Ø Handle (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG