1

GN 321.6 Sicherheits-Handräder, Type A without handle

Manufacturer GANTER
Description GN 321.6 Sicherheits-Handräder, Type A without handle
Part number GN 321.6-140-K12-A
Note el@ss 6.0: 23-01-03-90, 23-01-03-02
Product selection
Selector Part number d1 (mm) d2 H7 Bore with keyway d3 (mm) d4 (mm) d5 (mm) d6 max. (mm) b (mm) h (mm) l1 (mm) l2 (mm) Material
1 GN 321.6-140-K12-A 140 K12 24 42 40 23 16.5 7 45 58 aluminum
3 GN 321.6-140-K14-A 140 K14 24 42 40 23 16.5 7 45 58 aluminum
5 GN 321.6-140-K16-A 140 K16 24 42 40 23 16.5 7 45 58 aluminum
7 GN 321.6-160-K12-A 160 K12 24 42 40 23 18 7 45 58 aluminum
9 GN 321.6-160-K14-A 160 K14 24 42 40 23 18 7 45 58 aluminum
11 GN 321.6-160-K16-A 160 K16 24 42 40 23 18 7 45 58 aluminum
Part number
d1 (mm)
d2 H7 Bore with keyway
d3 (mm)
d4 (mm)
d5 (mm)
d6 max. (mm)
b (mm)
h (mm)
l1 (mm)
l2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG