1

GN 318 Stainless Steel-Ratchet spanners, Type B Ratchet insert with blind hole

Manufacturer GANTER
Description GN 318 Stainless Steel-Ratchet spanners, Type B Ratchet insert with blind hole
Part number GN 318-178-M8-B
Note eCl@ss: 21-04-01-17
Product selection
Selector Part number l1 (mm) d3 Thread d4 H7 Bore b1 (mm) b2 (mm) d6 (mm) d7 (mm) h1 (mm) h2 (mm) h3 (mm) t (mm) Material
1 GN 318-178-M8-B 178 M8 40 29.6 19 8 14 10.9 17.5 17 stainless steel
2 GN 318-178-M10-B 178 M10 40 29.6 19 8 14 10.9 17.5 17 stainless steel
3 GN 318-178-M12-B 178 M12 40 29.6 19 8 14 10.9 17.5 17 stainless steel
4 GN 318-178-B8-B 178 B8 40 29.6 19 8 14 10.9 17.5 17 stainless steel
5 GN 318-178-B10-B 178 B10 40 29.6 19 8 14 10.9 17.5 17 stainless steel
6 GN 318-178-B12-B 178 B12 40 29.6 19 8 14 10.9 17.5 17 stainless steel
Part number
l1 (mm)
d3 Thread
d4 H7 Bore
b1 (mm)
b2 (mm)
d6 (mm)
d7 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG