1

GN 310 Gear lever handles Steel, zinc plated, Type D Domed gear knobs GN 719

Manufacturer GANTER
Description GN 310 Gear lever handles Steel, zinc plated, Type D Domed gear knobs GN 719
Part number GN 310-8-63-D-ZB
Product selection
Selector Part number d1 (mm) l1 (mm) d2 d4 (mm) l2 (mm) l4 (mm) Material
16 GN 310-8-63-D-ZB 8 63 M6 20 9 32 steel
17 GN 310-8-80-D-ZB 8 80 M6 20 9 32 steel
18 GN 310-8-100-D-ZB 8 100 M6 20 9 32 steel
19 GN 310-10-80-D-ZB 10 80 M8 26 11 42 steel
20 GN 310-10-100-D-ZB 10 100 M8 26 11 42 steel
21 GN 310-10-125-D-ZB 10 125 M8 26 11 42 steel
22 GN 310-12-100-D-ZB 12 100 M10 33 14 55 steel
23 GN 310-12-125-D-ZB 12 125 M10 33 14 55 steel
24 GN 310-12-160-D-ZB 12 160 M10 33 14 55 steel
25 GN 310-14-125-D-ZB 14 125 M12 33 16 55 steel
26 GN 310-14-160-D-ZB 14 160 M12 33 16 55 steel
27 GN 310-14-200-D-ZB 14 200 M12 33 16 55 steel
28 GN 310-16-160-D-ZB 16 160 M14 38 18 69 steel
29 GN 310-16-200-D-ZB 16 200 M14 38 18 69 steel
30 GN 310-16-250-D-ZB 16 250 M14 38 18 69 steel
Part number
d1 (mm)
l1 (mm)
d2
d4 (mm)
l2 (mm)
l4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG