2

GN 31 Stainless steel-Leveling feet Type W with adjustable sleeve, Foot plate polished, rubber vulcanized, black

Manufacturer GANTER
Description GN 31 Stainless steel-Leveling feet Type W with adjustable sleeve, Foot plate polished, rubber vulcanized, black
Part number GN 31-60-M16-123-C3-W
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 d3 (mm) h1 (mm) h2 (mm) l4 (mm) l5 (mm) l6 (mm) s (mm) A/F5 (mm) A/F6 (mm) Material
1 GN 31-60-M16-XX-C3-W 60 M16 24 16 4 45 45 29 3 12 20 stainless steel
2 GN 31-80-M16-XX-C3-W 80 M16 24 18 5 45 45 29 3 12 20 stainless steel
3 GN 31-80-M20-XX-C3-W 80 M20 30 18 5 56 56 36 3 16 24 stainless steel
4 GN 31-80-M24-XX-C3-W 80 M24 35 18 5 67 67 42 3 20 30 stainless steel
5 GN 31-100-M16-XX-C3-W 100 M16 24 20 6 45 45 29 3 12 20 stainless steel
6 GN 31-100-M20-XX-C3-W 100 M20 30 20 6 56 56 36 3 16 24 stainless steel
7 GN 31-100-M24-XX-C3-W 100 M24 35 20 6 67 67 42 3 20 30 stainless steel
Part number
d1 (mm)
d2
d3 (mm)
h1 (mm)
h2 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
s (mm)
A/F5 (mm)
A/F6 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG