2

GN 31 Stainless steel-Leveling feet Type S without locknut, external hexagon at the bottom, Foot plate polished, rubber vulcanized, white

Manufacturer GANTER
Description GN 31 Stainless steel-Leveling feet Type S without locknut, external hexagon at the bottom, Foot plate polished, rubber vulcanized, white
Part number GN 31-60-M8-40-C4-S
Note el@ss: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) h2 (mm) h3 (mm) s (mm) A/F1 (mm) Material
1 GN 31-60-M8-XX-C4-S 60 M8 16 4 24 3 17 stainless steel
2 GN 31-60-M10-XX-C4-S 60 M10 16 4 24 3 17 stainless steel
3 GN 31-60-M12-XX-C4-S 60 M12 16 4 24 3 17 stainless steel
4 GN 31-80-M8-XX-C4-S 80 M8 18 5 28 3 17 stainless steel
5 GN 31-80-M10-XX-C4-S 80 M10 18 5 28 3 17 stainless steel
6 GN 31-80-M12-XX-C4-S 80 M12 18 5 28 3 17 stainless steel
7 GN 31-100-M8-XX-C4-S 100 M8 20 6 28 3 17 stainless steel
8 GN 31-100-M10-XX-C4-S 100 M10 20 6 28 3 17 stainless steel
9 GN 31-100-M12-XX-C4-S 100 M12 20 6 28 3 17 stainless steel
Part number
d1 (mm)
d2
h1 (mm)
h2 (mm)
h3 (mm)
s (mm)
A/F1 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG