1

GN 307 Adjustable hand levers Zinc die casting, with bushing and washer

Manufacturer GANTER
Description GN 307 Adjustable hand levers Zinc die casting, with bushing and washer
Part number GN 303-30-M5-SW
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 d2 (mm) d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) h4 Stroke (mm) s (mm) t min. (mm) Material
1 GN 307-30-M5-XX 30 M5 13 10 13 24.5 4 31 3.5 2.5 10 Zinc die casting / steel
2 GN 307-45-M6-XX 45 M6 15 10 15 24.5 4 34 3.5 3 10 Zinc die casting / steel
3 GN 307-63-M8-XX 63 M8 20 13.5 17.5 31 6.5 45 4 3.5 13 Zinc die casting / steel
4 GN 307-78-M10-XX 78 M10 25 16 21 36 12 54 4 4 16 Zinc die casting / steel
Part number
l1 (mm)
d1
d2 (mm)
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 Stroke (mm)
s (mm)
t min. (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG