1

GN 306 Adjustable hand levers Type KD Spherical end with swivel thrust pad

Manufacturer GANTER
Description GN 306 Adjustable hand levers Type KD Spherical end with swivel thrust pad
Part number GN 306-30-M6-16-KD-SW
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 d3 (mm) d4 (mm) d8 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) l7 (mm) Material
1 GN 306-30-M6-XX-KD-YY 30 M6 10 13 15 24.5 4 31 3.5 3.6 steel
2 GN 306-45-M6-XX-KD-YY 45 M6 10 13 15 24.5 4 35 3.5 3.6 steel
3 GN 306-63-M8-XX-KD-YY 63 M8 13.5 17.5 18 31 6.5 45 4 4.2 steel
4 GN 306-63-M10-XX-KD-YY 63 M10 13.5 17.5 21 31 6.5 45 4 4.3 steel
Part number
l1 (mm)
d1
d3 (mm)
d4 (mm)
d8 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
l7 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG