1

GN 303.1 Adjustable hand levers, Stainless steel Threaded stud

Manufacturer GANTER
Description GN 303.1 Adjustable hand levers, Stainless steel Threaded stud
Part number GN 303.1-30-M3-6-SW-G
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) Material
1 GN 303.1-30-M3-XX-SW-Y 30 M3 10 13 26.5 4 31 3.5 stainless steel
2 GN 303.1-30-M4-XX-SW-Y 30 M4 10 13 26.5 4 31 3.5 stainless steel
3 GN 303.1-30-M5-XX-SW-Y 30 M5 10 13 26.5 4 31 3.5 stainless steel
4 GN 303.1-30-M6-XX-SW-Y 30 M6 10 13 26.5 4 31 3.5 stainless steel
5 GN 303.1-45-M4-XX-SW-Y 45 M4 10 13 26.5 4 35 3.5 stainless steel
6 GN 303.1-45-M5-XX-SW-Y 45 M5 10 13 26.5 4 35 3.5 stainless steel
7 GN 303.1-45-M6-XX-SW-Y 45 M6 10 13 26.5 4 35 3.5 stainless steel
8 GN 303.1-63-M6-XX-SW-Y 63 M6 13.5 17.5 32.5 6.5 45 4 stainless steel
9 GN 303.1-63-M8-XX-SW-Y 63 M8 13.5 17.5 32.5 6.5 45 4 stainless steel
10 GN 303.1-63-M10-XX-SW-Y 63 M10 13.5 17.5 32.5 6.5 45 4 stainless steel
11 GN 303.1-78-M8-XX-SW-Y 78 M8 16 21 37.5 8 55 4 stainless steel
12 GN 303.1-78-M10-XX-SW-Y 78 M10 16 21 37.5 8 55 4 stainless steel
Part number
l1 (mm)
d1
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG