1

GN 303 Adjustable hand levers, Threaded stud

Manufacturer GANTER
Description GN 303 Adjustable hand levers, Threaded stud
Part number GN 303-30-M3-6-SW-G
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) Material
1 GN 303-30-M3-XX-SW-Y 30 M3 10 13 26.5 4 31 3.5 steel
2 GN 303-30-M4-XX-SW-Y 30 M4 10 13 26.5 4 31 3.5 steel
3 GN 303-30-M5-XX-SW-Y 30 M5 10 13 26.5 4 31 3.5 steel
4 GN 303-30-M6-XX-SW-Y 30 M6 10 13 26.5 4 31 3.5 steel
5 GN 303-45-M4-XX-SW-Y 45 M4 10 13 26.5 4 35 3.5 steel
6 GN 303-45-M5-XX-SW-Y 45 M5 10 13 26.5 4 35 3.5 steel
7 GN 303-45-M6-XX-SW-Y 45 M6 10 13 26.5 4 35 3.5 steel
8 GN 303-63-M6-XX-SW-Y 63 M6 13.5 17.5 32.5 6.5 45 4 steel
9 GN 303-63-M8-XX-SW-Y 63 M8 13.5 17.5 32.5 6.5 45 4 steel
10 GN 303-63-M10-XX-SW-Y 63 M10 13.5 17.5 32.5 6.5 45 4 steel
11 GN 303-78-M8-XX-SW-Y 78 M8 16 21 37.5 8 55 4 steel
12 GN 303-78-M10-XX-SW-Y 78 M10 16 21 37.5 8 55 4 steel
13 GN 303-78-M12-XX-SW-Y 78 M12 16 21 37.5 8 55 4 steel
Part number
l1 (mm)
d1
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG