1

GN 303 Adjustable hand levers, Threaded insert

Manufacturer GANTER
Description GN 303 Adjustable hand levers, Threaded insert
Part number GN 303-30-M3-SW-G
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 Thread / Bore H7 d3 (mm) d4 (mm) h2 (mm) h3 (mm) h4 (mm) t (mm) Material
1 GN 303-30-M3-SW-XX 30 M3 10 13 4 31 3.5 7 steel
2 GN 303-30-M4-SW-XX 30 M4 10 13 4 31 3.5 9 steel
3 GN 303-30-M5-SW-XX 30 M5 10 13 4 31 3.5 9 steel
4 GN 303-30-M6-SW-XX 30 M6 10 13 4 31 3.5 9 steel
5 GN 303-45-M4-SW-XX 45 M4 10 13 4 35 3.5 9 steel
6 GN 303-45-M5-SW-XX 45 M5 10 13 4 35 3.5 9 steel
7 GN 303-45-M6-SW-XX 45 M6 10 13 4 35 3.5 9 steel
8 GN 303-63-M6-SW-XX 63 M6 13.5 17.5 6.5 45 4 11 steel
9 GN 303-63-M8-SW-XX 63 M8 13.5 17.5 6.5 45 4 11 steel
10 GN 303-78-M8-SW-XX 78 M8 16 21 8 55 4 14 steel
11 GN 303-30-B5-SW-XX 30 B5 10 13 4 31 3.5 9 steel
12 GN 303-30-B6-SW-XX 30 B6 10 13 4 31 3.5 9 steel
13 GN 303-45-B5-SW-XX 45 B5 10 13 4 35 3.5 9 steel
14 GN 303-45-B6-SW-XX 45 B6 10 13 4 35 3.5 9 steel
15 GN 303-63-B8-SW-XX 63 B8 13.5 17.5 6.5 45 4 11 steel
16 GN 303-78-B8-SW-XX 78 B8 16 21 8 55 4 14 steel
17 GN 303-78-B10-SW-XX 78 B10 16 21 8 55 4 14 steel
Part number
l1 (mm)
d1 Thread / Bore H7
d3 (mm)
d4 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG