1

GN 302.1 Flat adjustable hand levers Zinc die casting, threaded stud Stainless Steel

Manufacturer GANTER
Description GN 302.1 Flat adjustable hand levers Zinc die casting, threaded stud Stainless Steel
Part number 302.1-22-M3-6-SW
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 Thread d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm)
1 GN 302.1-22-M3-XX-YY 22 M3 8 10.5 18.5 2 16.5 3
2 GN 302.1-22-M4-XX-YY 22 M4 8 10.5 18.5 2 16.5 3
3 GN 302.1-22-M5-XX-YY 22 M5 8 10.5 18.5 2 16.5 3
5 GN 302.1-30-M4-XX-YY 30 M4 10 13 24.5 4 22 3.5
6 GN 302.1-30-M5-XX-YY 30 M5 10 13 24.5 4 22 3.5
7 GN 302.1-30-M6-XX-YY 30 M6 10 13 24.5 4 22 3.5
8 GN 302.1-45-M4-XX-YY 45 M4 10 13 24.5 4 22 3.5
9 GN 302.1-45-M5-XX-YY 45 M5 10 13 24.5 4 22 3.5
10 GN 302.1-45-M6-XX-YY 45 M6 10 13 24.5 4 22 3.5
11 GN 302.1-63-M6-XX-YY 63 M6 13.5 17.5 31 6.5 28.5 4
12 GN 302.1-63-M8-XX-YY 63 M8 13.5 17.5 31 6.5 28.5 4
14 GN 302.1-78-M8-XX-YY 78 M8 16 21 36 8 34 4
15 GN 302.1-78-M10-XX-YY 78 M10 16 21 36 8 34 4
16 GN 302.1-78-M12-XX-YY 78 M12 16 21 36 8 34 4
Part number
l1 (mm)
d1 Thread
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG