1

GN 302.1 Flat adjustable hand levers Zinc die casting, bushing Stainless Steel with thread

Manufacturer GANTER
Description GN 302.1 Flat adjustable hand levers Zinc die casting, bushing Stainless Steel with thread
Part number 302.1-22-M3-SW
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) t min. (mm)
1 GN 302.1-22-M3-XX 22 M3 8 10.5 18.5 2 16.5 3 5
2 GN 302.1-22-M4-XX 22 M4 8 10.5 18.5 2 16.5 3 5
3 GN 302.1-22-M5-XX 22 M5 8 10.5 18.5 2 16.5 3 5
7 GN 302.1-30-M4-XX 30 M4 10 13 24.5 4 22 3.5 9
8 GN 302.1-30-M5-XX 30 M5 10 13 24.5 4 22 3.5 9
9 GN 302.1-30-M6-XX 30 M6 10 13 24.5 4 22 3.5 9
12 GN 302.1-45-M4-XX 45 M4 10 13 24.5 4 22 3.5 9
13 GN 302.1-45-M5-XX 45 M5 10 13 24.5 4 22 3.5 9
15 GN 302.1-45-M6-XX 45 M6 10 13 24.5 4 22 3.5 9
16 GN 302.1-63-M6-XX 63 M6 13.5 17.5 31 6.5 28.5 4 11
19 GN 302.1-63-M8-XX 63 M8 13.5 17.5 31 6.5 28.5 4 11
20 GN 302.1-78-M8-XX 78 M8 16 21 36 8 34 4 14
21 GN 302.1-78-M10-XX 78 M10 16 21 36 8 34 4 14
22 GN 302.1-78-M12-XX 78 M12 16 21 36 8 34 4 14
Part number
l1 (mm)
d1
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
t min. (mm)
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG