1

GN 300.5 Adjustable Stainless Steel - Hand levers bushing with bore

Manufacturer GANTER
Description GN 300.5 Adjustable Stainless Steel - Hand levers bushing with bore
Part number GN 300.5-30-B5-AS
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d2 H7 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) t min. (mm) Material
11 GN 300.5-30-B5-XX 30 B5 10 13 24.5 4 31 3.5 8 stainless steel
12 GN 300.5-30-B6-XX 30 B6 10 13 24.5 4 31 3.5 8 stainless steel
14 GN 300.5-45-B5-XX 45 B5 10 13 24.5 4 34 3.5 8 stainless steel
15 GN 300.5-45-B6-XX 45 B6 10 13 24.5 4 34 3.5 8 stainless steel
18 GN 300.5-63-B8-XX 63 B8 13.5 17.5 31 6.5 45 4 11 stainless steel
19 GN 300.5-78-B8-XX 78 B8 16 21 36 8 54 4 14 stainless steel
20 GN 300.5-78-B10-XX 78 B10 16 21 36 8 54 4 14 stainless steel
23 GN 300.5-92-B12-XX 92 B12 19 24 43 11 64 4 17 stainless steel
Part number
l1 (mm)
d2 H7
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
t min. (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG