1

GN 300.2 Adjustable hand levers Zinc die casting, bushing steel zinc plated

Manufacturer GANTER
Description GN 300.2 Adjustable hand levers Zinc die casting, bushing steel zinc plated
Part number GN 300.2-22-M3-SW
Note el@ss 6.0: 23-01-05-01
Product selection
Selector Part number l1 (mm) d1 d3 (mm) d4 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) t (mm) Material
2 GN 300.2-22-M3-XX 22 M3 8 10.5 18.5 2 23 3 5 Zinc die casting
3 GN 300.2-22-M4-XX 22 M4 8 10.5 18.5 2 23 3 5 Zinc die casting
4 GN 300.2-22-M5-XX 22 M5 8 10.5 18.5 2 23 3 5 Zinc die casting
5 GN 300.2-30-M4-XX 30 M4 10 13 24.5 4 31 3.5 9 Zinc die casting
6 GN 300.2-30-M5-XX 30 M5 10 13 24.5 4 31 3.5 9 Zinc die casting
7 GN 300.2-30-M6-XX 30 M6 10 13 24.5 4 31 3.5 9 Zinc die casting
8 GN 300.2-45-M4-XX 45 M4 10 13 24.5 4 34 3.5 9 Zinc die casting
9 GN 300.2-45-M5-XX 45 M5 10 13 24.5 4 34 3.5 9 Zinc die casting
10 GN 300.2-45-M6-XX 45 M6 10 13 24.5 4 34 3.5 9 Zinc die casting
11 GN 300.2-63-M6-XX 63 M6 13.5 17.5 31 6.5 45 4 11 Zinc die casting
12 GN 300.2-63-M8-XX 63 M8 13.5 17.5 31 6.5 45 4 11 Zinc die casting
13 GN 300.2-78-M8-XX 78 M8 16 21 36 8 54 4 14 Zinc die casting
14 GN 300.2-78-M10-XX 78 M10 16 21 36 8 54 4 14 Zinc die casting
15 GN 300.2-92-M10-XX 92 M10 19 24 43 11 64 4 17 Zinc die casting
16 GN 300.2-92-M12-XX 92 M12 19 24 43 11 64 4 17 Zinc die casting
17 GN 300.2-108-M12-XX 108 M12 23 30 50.5 12 75 5 22 Zinc die casting
1 GN 300.2-108-M16-XX 108 M16 23 30 50.5 12 75 5 22 Zinc die casting
Part number
l1 (mm)
d1
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG