1

GN 291 Linear actuators, with left or right hand thread, Type R1 Right hand thread, single shaft end only

Manufacturer GANTER
Description GN 291 Linear actuators, with left or right hand thread, Type R1 Right hand thread, single shaft end only
Part number GN291-18-65-R1-SCR
Note el@ss: 23-36-02-90
Product selection
Selector Part number d1 (mm) max. travel (mm) Shaft thread d2 f7 d3 l2 (mm) l3 (mm) l4 (mm) m1 (mm) m2 (mm) Shaft key spring DIN6885
1 GN291-18-XX-R1-YYY 18 350 TR10x3 6 M3 l1+140 70 16 17 24 A2x2x12
2 GN291-30-XX-R1-YYY 30 1250 TR14x4 8 M4 l1+205 102.5 16 23 38 A2x2x12
3 GN291-40-XX-R1-YYY 40 1570 TR20x4 12 M5 l1+235 117.5 17 42 54 A4x4x12
4 GN291-50-XX-R1-YYY 50 1565 TR20x4 12 M6 l1+240 120 18 42 54 A4x4x12
5 GN291-60-XX-R1-YYY 60 1520 TR24x5 14 M8 l1+285 142.5 19 58 70 A5x5x16
Part number
d1 (mm)
max. travel (mm)
Shaft thread
d2 f7
d3
l2 (mm)
l3 (mm)
l4 (mm)
m1 (mm)
m2 (mm)
Shaft key spring DIN6885
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page