1

GN 282 Swivel clamp connector joints, type S steppless adjustment, DIN 912 stainless steel

Manufacturer GANTER
Description GN 282 Swivel clamp connector joints, type S steppless adjustment, DIN 912 stainless steel
Part number GN 282-B20-S-2-BL
Note el@ss: 23-36-02-90
Product selection
Selector Part number d1 bore b (mm) d2 (mm) d3 clamping thread d4 clamping thread k (mm) l1 (mm) l2 (mm) m1 (mm) m2 (mm) t (mm) x1 (mm) x2 (mm) y1 (mm) y2 (mm) Clamping lever for d3 Clamping lever for d4 Material
1 GN 282-B20-S-2-BL B20 40 6.5 M8 M8 42.5 104.5 52 32.5 72 7 60 42 60 42 GN 911-M8-32 GN 911-M8-35 aluminium, stainless steel
2 GN 282-B25-S-2-BL B25 40 6.5 M8 M8 42.5 104.5 52 32.5 72 7 60 42 60 42 GN 911-M8-32 GN 911-M8-35 aluminium, stainless steel
3 GN 282-B30-S-2-BL B30 40 6.5 M8 M8 42.5 104.5 52 32.5 72 7 60 42 60 42 GN 911-M8-32 GN 911-M8-35 aluminium, stainless steel
4 GN 282-B40-S-2-BL B40 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
5 GN 282-B42-S-2-BL B42 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
6 GN 282-B45-S-2-BL B45 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
7 GN 282-B48-S-2-BL B48 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
8 GN 282-B50-S-2-BL B50 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
9 GN 282-B20-S-2-SW B20 40 6.5 M8 M8 42.5 104.5 52 32.5 72 7 60 42 60 42 GN 911-M8-32 GN 911-M8-35 aluminium, stainless steel
10 GN 282-B25-S-2-SW B25 40 6.5 M8 M8 42.5 104.5 52 32.5 72 7 60 42 60 42 GN 911-M8-32 GN 911-M8-35 aluminium, stainless steel
11 GN 282-B30-S-2-SW B30 40 6.5 M8 M8 42.5 104.5 52 32.5 72 7 60 42 60 42 GN 911-M8-32 GN 911-M8-35 aluminium, stainless steel
12 GN 282-B40-S-2-SW B40 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
13 GN 282-B42-S-2-SW B42 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
14 GN 282-B45-S-2-SW B45 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
15 GN 282-B48-S-2-SW B48 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
16 GN 282-B50-S-2-SW B50 65 11 M10 M10 74 167 77.5 52 115 14 105 74 105 74 GN 911-M10-55 GN 911-M10-63 aluminium, stainless steel
Part number
d1 bore
b (mm)
d2 (mm)
d3 clamping thread
d4 clamping thread
k (mm)
l1 (mm)
l2 (mm)
m1 (mm)
m2 (mm)
t (mm)
x1 (mm)
x2 (mm)
y1 (mm)
y2 (mm)
Clamping lever for d3
Clamping lever for d4
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG