1

GN 276 Swivel clamp connectors, Type AV with male serration, DIN 912 stainless steel

Manufacturer GANTER
Description GN 276 Swivel clamp connectors, Type AV with male serration, DIN 912 stainless steel
Part number GN 276-B20-AV-2-BL
Note el@ss: 23-36-02-90
Product selection
Selector Part number d1 bore b swivel length (mm) d2 (mm) d3 clamping thread d4 h (mm) k (mm) l1 (mm) l2 (mm) m (mm) s (mm) t (mm) Clamping lever for d3 Material
1 GN 276-B20-AV-2-BL B20 40 8.5 M8 M8 20 42.5 92 52 72 13 20 GN 911-M8-32 aluminium, stainless steel
2 GN 276-B25-AV-2-BL B25 40 8.5 M8 M8 20 42.5 92 52 72 13 20 GN 911-M8-32 aluminium, stainless steel
3 GN 276-B30-AV-2-BL B30 40 8.5 M8 M8 20 42.5 92 52 72 13 20 GN 911-M8-32 aluminium, stainless steel
4 GN 276-B40-AV-2-BL B40 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
5 GN 276-B42-AV-2-BL B42 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
6 GN 276-B45-AV-2-BL B45 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
7 GN 276-B48-AV-2-BL B48 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
8 GN 276-B50-AV-2-BL B50 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
9 GN 276-B20-AV-2-SW B20 40 8.5 M8 M8 20 42.5 92 52 72 13 20 GN 911-M8-32 aluminium, stainless steel
10 GN 276-B25-AV-2-SW B25 40 8.5 M8 M8 20 42.5 92 52 72 13 20 GN 911-M8-32 aluminium, stainless steel
11 GN 276-B30-AV-2-SW B30 40 8.5 M8 M8 20 42.5 92 52 72 13 20 GN 911-M8-32 aluminium, stainless steel
12 GN 276-B40-AV-2-SW B40 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
13 GN 276-B42-AV-2-SW B42 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
14 GN 276-B45-AV-2-SW B45 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
15 GN 276-B48-AV-2-SW B48 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
16 GN 276-B50-AV-2-SW B50 65 10.5 M10 M10 32.5 74 148 78 115 17 32.5 GN 911-M10-55 aluminium, stainless steel
Part number
d1 bore
b swivel length (mm)
d2 (mm)
d3 clamping thread
d4
h (mm)
k (mm)
l1 (mm)
l2 (mm)
m (mm)
s (mm)
t (mm)
Clamping lever for d3
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG