1

GN 252.5 Stainless Steel-Blanking plugs, Type A without thread coating

Manufacturer GANTER
Description GN 252.5 Stainless Steel-Blanking plugs, Type A without thread coating
Part number GN 252-M12X1,5-A
Product selection
Selector Part number D H (mm) SW (mm) Material
1 GN 252-M12X1,5-A M12 x 1,5 10 6 steel
2 GN 252-M16X1,5-A M16 x 1,5 10 8 steel
3 GN 252-M20X1,5-A M20 x 1,5 12 10 steel
4 GN 252-M24X1,5-A M24 x 1,5 12 14 steel
5 GN 252-M27X1,5-A M27 x 1,5 12 14 steel
Part number
D
H (mm)
SW (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG