1

GN 2426 Cam rollers, Type B Rollers with bore

Manufacturer GANTER
Description GN 2426 Cam rollers, Type B Rollers with bore
Part number GN2426-18-B-2RS
Note el@ss 6.0: 23-30-02-90
Product selection
Selector Part number h1 (mm) b1 (mm) b2 (mm) d1 (mm) d2 (mm) d5 (mm) Material
1 GN2426-18-B-2RS 18 4 1.6 14 12.4 5 steel
2 GN2426-28-B-2RS 28 7 2.4 22.4 19.2 7 steel
3 GN2426-35-B-2RS 35 7.5 3.3 28 25.1 8 steel
4 GN2426-43-B-2RS 43 11 5 35 30.8 10 steel
Part number
h1 (mm)
b1 (mm)
b2 (mm)
d1 (mm)
d2 (mm)
d5 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG