1

GN 2422 Cam roller linear guide rails, Type UT Floating bearing rail, mounting hole with sink

Manufacturer GANTER
Description GN 2422 Cam roller linear guide rails, Type UT Floating bearing rail, mounting hole with sink
Part number GN 2422-18-240-40-UT
Note el@ss 6.0: 23-30-04-02, 23-30-04-90
Product selection
Selector Part number h1 (mm) l1 (mm) m1 (mm) b1 (mm) d1 (mm) d2 (mm) d3 d4 (mm) l2 (mm) m2 (mm) s1 (mm) s2 (mm) A/F Material
1 GN 2422-18-240-40-UT 18 240 40 8.3 4.5 5 M4 9.5 8 80 2.8 0.8 T20 steel
2 GN 2422-18-400-40-UT 18 400 40 8.3 4.5 5 M4 9.5 8 80 2.8 0.8 T20 steel
3 GN 2422-18-560-40-UT 18 560 40 8.3 4.5 5 M4 9.5 8 80 2.8 0.8 T20 steel
4 GN 2422-18-800-40-UT 18 800 40 8.3 4.5 5 M4 9.5 8 80 2.8 0.8 T20 steel
5 GN 2422-18-1040-40-UT 18 1040 40 8.3 4.5 5 M4 9.5 8 80 2.8 0.8 T20 steel
6 GN 2422-18-1200-40-UT 18 1200 40 8.3 4.5 5 M4 9.5 8 80 2.8 0.8 T20 steel
7 GN 2422-28-400-40-UT 28 400 40 12.3 5.5 6.4 M5 11 10 80 4 2 T25 steel
8 GN 2422-28-560-40-UT 28 560 40 12.3 5.5 6.4 M5 11 10 80 4 2 T25 steel
9 GN 2422-28-800-40-UT 28 800 40 12.3 5.5 6.4 M5 11 10 80 4 2 T25 steel
10 GN 2422-28-1040-40-UT 28 1040 40 12.3 5.5 6.4 M5 11 10 80 4 2 T25 steel
11 GN 2422-28-1200-40-UT 28 1200 40 12.3 5.5 6.4 M5 11 10 80 4 2 T25 steel
12 GN 2422-28-1440-40-UT 28 1440 40 12.3 5.5 6.4 M5 11 10 80 4 2 T25 steel
13 GN 2422-35-400-40-UT 35 400 40 16.5 6.5 8 M6 15 12 80 3.5 0.8 T30 steel
14 GN 2422-35-560-40-UT 35 560 40 16.5 6.5 8 M6 15 12 80 3.5 0.8 T30 steel
15 GN 2422-35-800-40-UT 35 800 40 16.5 6.5 8 M6 15 12 80 3.5 0.8 T30 steel
16 GN 2422-35-1040-40-UT 35 1040 40 16.5 6.5 8 M6 15 12 80 3.5 0.8 T30 steel
17 GN 2422-35-1200-40-UT 35 1200 40 16.5 6.5 8 M6 15 12 80 3.5 0.8 T30 steel
18 GN 2422-35-1440-40-UT 35 1440 40 16.5 6.5 8 M6 15 12 80 3.5 0.8 T30 steel
19 GN 2422-43-400-40-UT 43 400 40 21 8.5 10.5 M8 18 16 80 4.5 1.5 T40 steel
20 GN 2422-43-560-40-UT 43 560 40 21 8.5 10.5 M8 18 16 80 4.5 1.5 T40 steel
21 GN 2422-43-800-40-UT 43 800 40 21 8.5 10.5 M8 18 16 80 4.5 1.5 T40 steel
22 GN 2422-43-1040-40-UT 43 1040 40 21 8.5 10.5 M8 18 16 80 4.5 1.5 T40 steel
23 GN 2422-43-1200-40-UT 43 1200 40 21 8.5 10.5 M8 18 16 80 4.5 1.5 T40 steel
24 GN 2422-43-1520-40-UT 43 1520 40 21 8.5 10.5 M8 18 16 80 4.5 1.5 T40 steel
25 GN 2422-43-2000-40-UT 43 2000 40 21 8.5 10.5 M8 18 16 80 4.5 1.5 T40 steel
Part number
h1 (mm)
l1 (mm)
m1 (mm)
b1 (mm)
d1 (mm)
d2 (mm)
d3
d4 (mm)
l2 (mm)
m2 (mm)
s1 (mm)
s2 (mm)
A/F
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG