1

GN 2410 Telescopic linear slides

Manufacturer GANTER
Description GN 2410 Telescopic linear slides
Part number GN 2410-28-210
Note el@ss 6.0: 23-30-03-90
Product selection
Selector Part number h1 (mm) l1 (mm) l2 (mm) b1 (mm) b2 (mm) d1 d2 (mm) s (mm) Material
1 GN 2410-28-210 28 210 232 12.3 25.8 M5 5.5 4 steel
2 GN 2410-28-370 28 370 380 12.3 25.8 M5 5.5 4 steel
3 GN 2410-28-450 28 450 464 12.3 25.8 M5 5.5 4 steel
4 GN 2410-28-530 28 530 548 12.3 25.8 M5 5.5 4 steel
5 GN 2410-35-370 35 370 406 16.5 34 M6 6.5 3.5 steel
6 GN 2410-35-450 35 450 494 16.5 34 M6 6.5 3.5 steel
7 GN 2410-35-530 35 530 558 16.5 34 M6 6.5 3.5 steel
8 GN 2410-35-610 35 610 646 16.5 34 M6 6.5 3.5 steel
9 GN 2410-43-450 43 450 486 21 44 M8 8.5 4.5 steel
10 GN 2410-43-610 43 610 626 21 44 M8 8.5 4.5 steel
11 GN 2410-43-770 43 770 796 21 44 M8 8.5 4.5 steel
12 GN 2410-43-930 43 930 966 21 44 M8 8.5 4.5 steel
Part number
h1 (mm)
l1 (mm)
l2 (mm)
b1 (mm)
b2 (mm)
d1
d2 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG