1

GN 241 Tube connectors (2) with Stainless Steel-clamping screw DIN 912

Manufacturer GANTER
Description GN 241 Tube connectors (2) with Stainless Steel-clamping screw DIN 912
Part number GN 241-B20-50-2-BL
Note el@ss 6.0: 23-36-02-90
Product selection
Selector Part number d1 s k d2 l1 l2 clamping lever for d2 Material
1 GN 241-B20-50-2-BL B20 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
2 GN 241-B25-50-2-BL B25 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
3 GN 241-B30-50-2-BL B30 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
4 GN 241-B30-60-2-BL B30 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
5 GN 241-B32-60-2-BL B32 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
6 GN 241-B35-60-2-BL B35 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
7 GN 241-B40-60-2-BL B40 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
8 GN 241-B40-76-2-BL B40 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
9 GN 241-B42-76-2-BL B42 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
10 GN 241-B45-76-2-BL B45 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
11 GN 241-B48-76-2-BL B48 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
12 GN 241-B50-76-2-BL B50 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
13 GN 241-V20-50-2-BL V20 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
14 GN 241-V25-50-2-BL V25 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
15 GN 241-V30-50-2-BL V30 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
16 GN 241-V30-60-2-BL V30 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
17 GN 241-V35-60-2-BL V35 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
18 GN 241-V40-60-2-BL V40 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
19 GN 241-V40-76-2-BL V40 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
20 GN 241-V45-76-2-BL V45 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
21 GN 241-V50-76-2-BL V50 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
22 GN 241-B20-50-2-SW B20 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
23 GN 241-B25-50-2-SW B25 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
24 GN 241-B30-50-2-SW B30 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
25 GN 241-B30-60-2-SW B30 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
26 GN 241-B32-60-2-SW B32 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
27 GN 241-B35-60-2-SW B35 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
28 GN 241-B40-60-2-SW B40 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
29 GN 241-B40-76-2-SW B40 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
30 GN 241-B42-76-2-SW B42 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
31 GN 241-B45-76-2-SW B45 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
32 GN 241-B48-76-2-SW B48 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
33 GN 241-B50-76-2-SW B50 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
34 GN 241-V20-50-2-SW V20 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
35 GN 241-V25-50-2-SW V25 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
36 GN 241-V30-50-2-SW V30 50 M8 68 46 GN 911-M8-40 Aluminium,stainless Steel
37 GN 241-V30-60-2-SW V30 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
38 GN 241-V35-60-2-SW V35 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
39 GN 241-V40-60-2-SW V40 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
40 GN 241-V40-76-2-SW V40 60 M8 79 59 GN 911-M8-55 Aluminium,stainless Steel
41 GN 241-V45-76-2-SW V45 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
42 GN 241-V50-76-2-SW V50 76 M10 98 70 GN 911-M10-63 Aluminium,stainless Steel
Part number
d1
s
k
d2
l1
l2
clamping lever for d2
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG