1

GN 239.7 Hinges with safety switch, without switch

Manufacturer GANTER
Description GN 239.7 Hinges with safety switch, without switch
Part number GN 239.7-60-70
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number l1 (mm) l2 (mm) h1 (mm) h2 (mm) h3 (mm) m1 (mm) m2 (mm) Material
1 GN 239.7-60-70 60 70 25 15 15 42 50 plastic
2 GN 239.7-60-110 60 110 25 15 15 42 91 plastic
Part number
l1 (mm)
l2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
m1 (mm)
m2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG