1

GN 237.1 Hinges Type C, 2x2 threaded studs

Manufacturer GANTER
Description GN 237.1 Hinges Type C, 2x2 threaded studs
Part number GN 237.1-40-40-C
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number l1 (mm) l2 (mm) d1 d3 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) l3 (mm) l4 (mm) l5 (mm) m1 ±0.2 (mm) m2 ±0.2 (mm) m3 (mm) m4 (mm) t (mm) Material
1 GN 237.1-40-40-C 40 40 M5 4 9 5 5.5 11 14 14 12 25 25 12.5 12.5 1.7 plastic
2 GN 237.1-50-50-C 50 50 M6 6 11.5 6 6.5 14 18 18 12 30 30 15 15 3 plastic
3 GN 237.1-60-60-C 60 60 M8 8 15 8 8.5 18 21 21 14.5 36 36 18 18 3.7 plastic
Part number
l1 (mm)
l2 (mm)
d1
d3 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
m1 ±0.2 (mm)
m2 ±0.2 (mm)
m3 (mm)
m4 (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page