1

GN 2342 Stainless Steel-Assembly pins, Type L with washer, with mounting shackle

Manufacturer GANTER
Description GN 2342 Stainless Steel-Assembly pins, Type L with washer, with mounting shackle
Part number GN 2342-NI-8-16-L-1
Note el@ss 6.0: 23-10-01-05, 23-10-01-90
Product selection
Selector Part number d1 h9 (mm) d3 (mm) d5 (mm) l5 (mm) l6 (mm) l7 (mm) s2 (mm) Material
1 GN 2342-NI-8-XX-L-1 8 12 4.3 18 10 2 4 stainless steel
2 GN 2342-NI-10-XX-L-1 10 15 4.3 21 11 4 4 stainless steel
3 GN 2342-NI-12-XX-L-1 12 17 5.3 23 12 4 4.5 stainless steel
4 GN 2342-NI-16-XX-L-1 16 22 5.3 28 15 6 4.5 stainless steel
5 GN 2342-NI-20-XX-L-1 20 26 6.4 31 17 6 5 stainless steel
Part number
d1 h9 (mm)
d3 (mm)
d5 (mm)
l5 (mm)
l6 (mm)
l7 (mm)
s2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page