1

GN 233.3 Hinges Plastic, without spring-loaded return, Type O without resetting

Manufacturer GANTER
Description GN 233.3 Hinges Plastic, without spring-loaded return, Type O without resetting
Part number GN 233.3-55-67-O-SW
Note el@ss 6.0: 23-25-03-04
Product selection
Selector Part number l1 (mm) l2 (mm) d1 (mm) d2 (mm) h1 (mm) h2 (mm) h3 (mm) l3 (mm) m1 (mm) m2 (mm) Material
1 GN 233.3-55-67-O-SW 55 67 6.5 10 24 12.5 6.3 12.5 38 48 plastic
Part number
l1 (mm)
l2 (mm)
d1 (mm)
d2 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
l3 (mm)
m1 (mm)
m2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG