2

GN 23 St. Steel-Leveling feet with locknut, flat width below, with rubber underlay

Manufacturer GANTER
Description GN 23 St. Steel-Leveling feet with locknut, flat width below, with rubber underlay
Part number GN 23-80-M16-75-D1-TK
Note el@ss 6.0: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) h2 (mm) h4 (mm) A/F2 (mm) Material
1 GN 23-80-M16-XX-D1-TK 80 M16 8.5 2 25.5 12 stainless steel
2 GN 23-80-M20-XX-D1-TK 80 M20 8.5 2 27 15 stainless steel
3 GN 23-80-M24-XX-D1-TK 80 M24 8.5 2 30.5 19 stainless steel
4 GN 23-100-M16-XX-D1-TK 100 M16 9 3 26.5 12 stainless steel
5 GN 23-100-M20-XX-D1-TK 100 M20 9 3 28 15 stainless steel
6 GN 23-100-M24-XX-D1-TK 100 M24 9 3 31.5 19 stainless steel
7 GN 23-120-M20-XX-D1-TK 120 M20 12 3.5 32 15 stainless steel
8 GN 23-120-M24-XX-D1-TK 120 M24 12 3.5 35.5 19 stainless steel
9 GN 23-120-M30-XX-D1-TK 120 M30 12 3.5 39.5 24 stainless steel
Part number
d1 (mm)
d2
h1 (mm)
h2 (mm)
h4 (mm)
A/F2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page