2

GN 23 St. Steel-Leveling feet with adjustable sleeve, without rubber underlay

Manufacturer GANTER
Description GN 23 St. Steel-Leveling feet with adjustable sleeve, without rubber underlay
Part number GN 23-80-M16-118-D0-W
Note el@ss 6.0: 23-11-90-90
Product selection
Selector Part number d1 (mm) d2 h1 (mm) d3 (mm) l4 (mm) l5 (mm) l6 (mm) A/F5 (mm) A/F6 (mm) k (mm) Material
1 GN 23-80-M16-XX-D0-W 80 M16 8.5 24 45 45 29 12 20 54.5 stainless steel
2 GN 23-80-M20-XX-D0-W 80 M20 8.5 30 56 56 36 16 24 54.5 stainless steel
3 GN 23-80-M24-XX-D0-W 80 M24 8.5 35 67 67 42 20 30 54.5 stainless steel
4 GN 23-100-M16-XX-D0-W 100 M16 9 24 45 45 32 12 20 70.5 stainless steel
5 GN 23-100-M20-XX-D0-W 100 M20 9 30 56 56 40 16 24 70.5 stainless steel
6 GN 23-100-M24-XX-D0-W 100 M24 9 35 67 67 48 20 30 70.5 stainless steel
Part number
d1 (mm)
d2
h1 (mm)
d3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
A/F5 (mm)
A/F6 (mm)
k (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page