1

GN 2279 Bull´s eye level, Type B with mounting thread

Manufacturer GANTER
Description GN 2279 Bull´s eye level, Type B with mounting thread
Part number GN 2279-ALN-14-K-30-B
Note el@ss 6.0: 21-16-01-15
Omniclass number 23.27.11.00
Product selection
Selector Part number d1 (mm) d2 (mm) d3 h2 (mm) h3 (mm) Material
1 GN 2279-ALN-14-K-30-B 14 10 M 4 7.7 5 aluminum
2 GN 2279-ALN-20-K-30-B 20 14 M 5 13 6 aluminum
3 GN 2279-ALN-30-K-30-B 30 21 M 6 15 7.5 aluminum
4 GN 2279-ALS-14-K-30-B 14 10 M 4 7.7 5 aluminum
5 GN 2279-ALS-20-K-30-B 20 14 M 5 13 6 aluminum
6 GN 2279-ALS-30-K-30-B 30 21 M 6 15 7.5 aluminum
Part number
d1 (mm)
d2 (mm)
d3
h2 (mm)
h3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page