1

GN 2277 Bull´s eye level, Type B mounting flange for inserting

Manufacturer GANTER
Description GN 2277 Bull´s eye level, Type B mounting flange for inserting
Part number GN 2277-ALN-20-K-30-B
Note el@ss 6.0: 21-16-01-15
Omniclass number 23.27.11.00
Product selection
Selector Part number d1 (mm) d2 (mm) d3 (mm) d4 (mm) d5 (mm) h1 (mm) h2 (mm) Material
1 GN 2277-ALN-20-K-30-B 20 10 14 17 1.8 10 1.8 Aluminium
2 GN 2277-ALN-25-K-30-B 25 12 17 21 2.2 10 2 Aluminium
3 GN 2277-ALN-30-K-30-B 30 12 18 24 3.2 11 3 Aluminium
4 GN 2277-ALN-40-K-30-B 40 20 28 34.5 3.2 14 4 Aluminium
5 GN 2277-ALN-50-K-30-B 50 25 34 43 3.2 15 5 Aluminium
6 GN 2277-ALS-20-K-30-B 20 10 14 17 1.8 10 1.8 Aluminium
7 GN 2277-ALS-25-K-30-B 25 12 17 21 2.2 10 2 Aluminium
8 GN 2277-ALS-30-K-30-B 30 12 18 24 3.2 11 3 Aluminium
9 GN 2277-ALS-40-K-30-B 40 20 28 34.5 3.2 14 4 Aluminium
10 GN 2277-ALS-50-K-30-B 50 25 34 43 3.2 15 5 Aluminium
Part number
d1 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
d5 (mm)
h1 (mm)
h2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page