1

GN 227.2 Stainless Steel-Handwheels, Type B with bore (A2)

Manufacturer GANTER
Description GN 227.2 Stainless Steel-Handwheels, Type B with bore (A2)
Part number GN 227.2-160-B12-A
Note el@ss 6.0: 23-01-03-90, 23-01-03-01
Product selection
Selector Part number d1 (mm) d2H9 (mm) b (mm) d3 (mm) l1 (mm) l2 (mm) Ř handgrip (mm) number of rays thickness of plate (mm) material
1 GN 227.2-160-B12-A 160 12 22 30 20 39 26 4 2 stainless steel
2 GN 227.2-160-B12-D 160 12 22 30 20 39 26 4 2 stainless steel
3 GN 227.2-200-B14-A 200 14 22 40 24 44 26 4 2.5 stainless steel
4 GN 227.2-200-B14-D 200 14 22 40 24 44 26 4 2.5 stainless steel
5 GN 227.2-250-B17-A 250 17 30 45 28 52 28 5 3 stainless steel
6 GN 227.2-250-B17-D 250 17 30 45 28 52 28 5 3 stainless steel
7 GN 227.2-315-B19-A 315 19 36 55 33 64 28 5 3 stainless steel
8 GN 227.2-315-B19-D 315 19 36 55 33 64 28 5 3 stainless steel
9 GN 227.2-400-B24-A 400 24 43 65 38 81 28 5 3 stainless steel
10 GN 227.2-400-B24-D 400 24 43 65 38 81 28 5 3 stainless steel
Part number
d1 (mm)
d2H9 (mm)
b (mm)
d3 (mm)
l1 (mm)
l2 (mm)
Ř handgrip (mm)
number of rays
thickness of plate (mm)
material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG