1

GN 224.3 Finger handles

Manufacturer GANTER
Description GN 224.3 Finger handles
Part number GN 224.3-9-30-B3,5-GR
Note el@ss 6.0: 23-01-01-90
Product selection
Selector Part number d1 (mm) l Nominal dimension (mm) l Actual dimension (mm) d2 Bore d3 (mm) h (mm) Material
1 GN 224.3-9-30-B3,5-XX 9 30 29.5 B 3.5 12 27 Polyamide (PA)
2 GN 224.3-10-40-B3,5-XX 10 40 39.5 B 3.5 15 33.5 Polyamide (PA)
Part number
d1 (mm)
l Nominal dimension (mm)
l Actual dimension (mm)
d2 Bore
d3 (mm)
h (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG