1

GN 212.3 Adjustable tension levers, Threaded stud, Type D lever angled

Manufacturer GANTER
Description GN 212.3 Adjustable tension levers, Threaded stud, Type D lever angled
Part number GN 212.3-21-M8-12-D
Product selection
Selector Part number d1 (mm) d2 d3 (mm) d4 (mm) d5 (mm) h2 (mm) h3 (mm) h4 (mm) h5 (mm) l2 (mm) l3 (mm) Material
1 GN 212.3-21-M8-XX-D 21 M8 13.5 8 20 31 1 59 4 75 70 steel
2 GN 212.3-21-M10-XX-D 21 M10 13.5 8 20 31 1 59 4 75 70 steel
3 GN 212.3-24-M10-XX-D 24 M10 16 10 25 37 2.5 75 4.5 101 96 steel
4 GN 212.3-24-M12-XX-D 24 M12 16 10 25 37 2.5 75 4.5 101 96 steel
5 GN 212.3-28-M10-XX-D 28 M10 19 12 30 44.5 4.5 89 4.5 116 110 steel
6 GN 212.3-28-M12-XX-D 28 M12 19 12 30 44.5 4.5 89 4.5 116 110 steel
7 GN 212.3-33-M12-XX-D 33 M12 23 12 32 51.5 6 100.5 5.5 131.5 124 steel
8 GN 212.3-33-M16-XX-D 33 M16 23 12 32 51.5 6 100.5 5.5 131.5 124 steel
9 GN 212.3-40-M16-XX-D 40 M16 28 14 35 64 6 118 5.5 148 138 steel
10 GN 212.3-40-M20-XX-D 40 M20 28 14 35 64 6 118 5.5 148 138 steel
Part number
d1 (mm)
d2
d3 (mm)
d4 (mm)
d5 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
h5 (mm)
l2 (mm)
l3 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG